IESNA:LM-63-2002
[TEST]P952407
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28429
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4434.4 4163.3 3928.1 3649.9 3371.6 3199.2 3138.2 3147.2 3199.2 3265.7
3576.3 4540.3 6105.8 7674.9 9262 10477.4 11551 12394.8 13258.3 13813.1
13854.4 13166.8 10095 8795.2 7317.7 4973 3080.7 2434.4 1635.5 861.7
430.9 326.7 208.3 122.1 48.5 0 0
4434.4 4201 3965.8 3689.4 3407.5 3233.3 3168.7 3163.3 3208.2 3269.3
3508 4344.6 5849.1 7612.1 9134.5 10400.2 11515.1 12479.2 13287.1 13928
14071.6 13504.3 10536.7 9017.8 7610.3 5290.8 3280 2526 1691.2 904.8
502.7 395 269.3 175.9 114.9 26.9 0
4434.4 4195.6 3974.8 3712.7 3438 3267.5 3195.6 3181.3 3210 3265.7
3421.9 4035.9 5324.9 7007.1 8639 10093.2 11411 12538.4 13525.8 14348.1
14649.7 14400.2 13461.2 10583.3 8876 6549.3 4109.5 2958.7 2152.6 1258.5
847.4 700.2 612.2 509.9 350.1 61 0
4434.4 4220.8 4008.9 3780.9 3535 3351.8 3271.1 3238.7 3249.5 3292.6
3369.8 3689.4 4543.9 5926.3 7570.8 9213.5 10831.1 12376.9 13759.2 14759.2
15366 15448.6 14999.8 14220.6 12946 10755.7 8782.6 6743.2 4520.6 2093.3
1062.8 700.2 529.6 350.1 138.2 0 0
4434.4 4229.7 4052 3859.9 3660.6 3508 3416.5 3380.6 3375.2 3409.3
3466.7 3585.2 3965.8 4822.2 6141.7 7707.3 9457.7 11262 13053.7 14559.9
15656.9 16249.3 16272.7 15840 15252.9 14450.4 13328.4 11394.8 8477.4 5120.2
2186.7 761.2 317.8 177.7 70 5.4 0
4434.4 4265.7 4107.7 3974.8 3831.2 3716.3 3653.5 3624.7 3621.1 3648.1
3700.1 3775.5 3933.5 4285.4 5001.7 6107.6 7554.7 9206.3 10933.4 12646.1
14276.3 15656.9 16703.5 17125.4 17166.7 17147 17168.5 16683.8 14446.8 10269.2
5727 1928.2 490.1 181.3 44.9 3.6 0
4434.4 4301.6 4181.3 4095.1 4026.9 3982 3973 3989.2 4021.5 4064.6
4129.2 4219 4335.7 4529.6 4852.7 5405.7 6265.6 7421.8 8725.2 10125.5
11648 13222.4 14755.6 16141.6 17366 18369.6 19419.8 20468.3 20448.6 17236.8
10703.6 4533.2 1181.3 333.9 100.5 7.2 0
4434.4 4350 4278.2 4236.9 4231.5 4256.7 4308.7 4398.5 4484.7 4588.8
4728.8 4870.7 5012.5 5204.6 5455.9 5845.5 6448.7 7296.1 8288.9 9461.3
10797 12132.7 13524.1 14849 16558.1 18317.5 20453.9 22462.9 23471.9 22265.4
17554.5 9574.4 2682.2 570.9 122.1 9 0
4434.4 4403.9 4378.8 4403.9 4456 4542.1 4651.6 4780.9 4903 5039.4
5188.4 5339.2 5499 5710.9 5989.1 6393.1 6953.2 7734.2 8705.4 9831.1
11190.2 12637.2 14249.4 16003.4 17904.6 20017.7 22247.5 24346.2 25426.9 24351.6
19166.7 8831.1 1876.1 486.5 100.5 9 0
4434.4 4402.1 4394.9 4427.2 4490.1 4590.6 4716.3 4838.4 4980.2 5111.2
5258.5 5402.1 5567.2 5764.7 6050.2 6461.3 7034 7816.8 8807.8 10023.2
11402 12913.6 14561.7 16391.2 18340.9 20486.3 22723.2 24723.2 25615.5 24067.9
18068 7353.6 1427.3 378.8 75.4 7.2 0
4434.4 4438 4466.7 4565.5 4685.8 4849.1 5046.6 5244.1 5439.8 5637.3
5829.4 6035.8 6256.6 6554.7 6989.1 7545.7 8227.9 9096.8 10138.1 11305.1
12551 13843.6 15240.4 16559.9 17770 18795.1 19588.6 19831 18947.7 16195.5
10391.2 3050.2 554.8 170.6 43.1 14.4 0
4434.4 4454.2 4508 4615.7 4770.1 4964 5177.7 5402.1 5622.9 5824
6019.7 6210 6412.8 6660.6 6956.8 7359 7894 8545.7 9276.4 10032.2
10797 11567.2 12314 12904.7 13213.5 13217.1 12935.2 12296.1 10981.9 9122
5919.1 1987.4 443.4 145.4 55.7 21.5 0
4434.4 4457.7 4524.2 4631.9 4791.7 4973 5165.1 5350 5506.2 5624.7
5692.9 5736 5750.4 5771.9 5815 5885 6071.7 6468.5 6971.2 7463.1
7784.5 7931.7 7902.9 7502.6 6622.9 5459.5 4168.7 2732.5 1590.6 858.2
459.6 202.9 84.4 34.1 12.6 1.8 0
4434.4 4468.5 4508 4583.4 4639.1 4669.6 4673.2 4601.4 4470.3 4245.9
3929.9 3535 3086.1 2633.7 2197.5 1789.9 1425.5 1179.5 1093.3 1082.6
1093.3 1086.2 976.6 773.8 553 369.8 246 186.7 154.4 125.7
96.9 61 25.1 10.8 3.6 0 0
4434.4 4470.3 4461.3 4400.3 4269.2 4070 3798.9 3407.5 2895.8 2301.6
1746.8 1292.6 964.1 789.9 727.1 714.5 705.6 694.8 676.8 657.1
626.6 560.1 461.4 359.1 276.5 219 174.1 136.4 105.9 79
52.1 25.1 10.8 3.6 0 0 0
4434.4 4445.2 4350 4120.2 3773.7 3323.1 2709.1 2035.9 1461.4 1061
849.2 757.6 702 655.3 614 579.9 561.9 542.2 524.2 506.3
477.6 427.3 362.7 294.4 231.6 184.9 149 114.9 86.2 59.2
30.5 14.4 5.4 0 0 0 0
4434.4 4412.9 4193.8 3809.6 3274.6 2610.4 1845.6 1262.1 942.5 833
779.2 728.9 666.1 590.7 513.5 448.8 400.4 378.8 393.2 414.7
414.7 389.6 344.7 287.2 226.2 179.5 140 109.5 80.8 53.9
34.1 14.4 5.4 0 0 0 0
4434.4 4400.3 4075.3 3529.6 2800.7 1938.9 1265.7 938.9 852.8 806.1
757.6 689.4 608.6 522.4 439.9 369.8 312.4 283.7 271.1 267.5
269.3 269.3 262.1 238.8 210.1 179.5 150.8 120.3 96.9 77.2
57.4 34.1 7.2 0 0 0 0
4434.4 4394.9 3978.4 3332.1 2466.8 1581.7 1039.5 885.1 836.6 791.7
730.7 651.7 565.5 477.6 402.1 339.3 299.8 278.3 263.9 251.3
238.8 228 219 208.3 193.9 174.1 149 125.7 107.7 88
64.6 39.5 7.2 0 0 0 0
4434.4 4373.4 3890.4 3154.4 2206.4 1350.1 946.1 868.9 827.6 775.6
709.1 635.5 556.5 470.4 395 339.3 305.2 287.2 274.7 263.9
249.5 238.8 226.2 213.6 197.5 170.6 136.4 116.7 96.9 77.2
53.9 25.1 3.6 0 0 0 0
4434.4 4371.6 3863.5 3087.9 2100.5 1263.9 917.4 861.7 824 768.4
700.2 631.9 558.3 477.6 400.4 341.1 308.8 290.8 276.5 265.7
254.9 242.4 228 211.8 188.5 152.6 111.3 93.4 75.4 55.7
35.9 12.6 0 0 0 0 0
4434.4 4375.2 3847.3 3061 2055.6 1237 917.4 860 820.5 766.6
696.6 628.4 558.3 475.8 398.6 339.3 308.8 290.8 278.3 267.5
256.7 242.4 228 211.8 186.7 147.2 107.7 91.6 71.8 53.9
32.3 10.8 0 0 0 0 0
